IESNA:LM-63-2002
[TEST]P1055299
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-H1005D940-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1030
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 36.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1131.8 1118.8 1113.6 1104.5 1091.5 1074.6 1055 1032.9 1006.9 978.3
947.1 914.5 878.1 843 805.3 766.2 725.9 686.9 645.3 602.3
560.7 519.1 477.4 435.8 394.2 355.1 313.5 269.3 227.7 187.3
148.3 110.6 75.5 44.2 15.6 0 0
1131.8 1135.7 1124 1104.5 1077.2 1040.7 997.8 949.7 897.6 840.4
780.5 718.1 653.1 590.6 524.3 461.8 398.1 338.2 277.1 221.2
171.7 126.2 84.6 59.8 46.8 36.4 24.7 15.6 9.1 5.2
2.6 1.3 0 0 0 0 0
1131.8 1120.1 1095.4 1051.1 990 918.4 840.4 753.2 657 559.4
464.4 377.3 290.1 217.3 152.2 93.7 57.2 45.5 35.1 26
18.2 11.7 7.8 5.2 2.6 2.6 1.3 1.3 1.3 1.3
1.3 0 0 0 1.3 1.3 0
1131.8 1117.5 1074.6 1008.2 921 820.9 711.6 593.2 472.2 364.3
265.4 182.1 108 58.5 45.5 33.8 24.7 16.9 10.4 6.5
3.9 2.6 2.6 1.3 1.3 1.3 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 0
1131.8 1118.8 1074.6 995.2 901.5 789.7 662.2 536 412.4 300.5
204.2 124.9 63.7 46.8 35.1 26 18.2 11.7 6.5 3.9
2.6 1.3 1.3 1.3 0 1.3 0 0 0 0
0 0 0 0 0 0 0
